RMB20
Rotary Magnetic Encoder Module


The RMB20 encoder module provides the functionality of the RM22 encoder in a compact component format for simple customer integration. With a PCB diameter of only 20 mm the module fits into miniature designs.
Features & Benefits
- 20 mm diameter circular module
- 5 V power supply
- High speed operation to 60,000 rpm
- Absolute - to 13 bit resolution (8,192 counts per revolution)
- Industry standard absolute, incremental, analogue and linear output formats
- Accuracy to ±0.5°
- RoHS compliant
Product data
System
- Encoder type
- Absolute, Incremental
- Reading type
- Rotary
- Outputs
- Analogue sine/cosine, Binary parallel, Incremental, Linear voltage, RS422, SSI
- Accuracy
- Up to ±0.5°
- Maximum speed
- 60,000 RPM
- Repeatability
- ≤ 0.07°
- Hysteresis
- 0.18°, 0.45°
- Max. interpolation factor
- 8,192
Electrical
- Supply voltage
- Vdd = 5 V ± 5 %
- Current consumption
- Max. 35 mA
- Connection
- Molex 501568-1107 or soldering pads (through holes)
- Outputs
- Analogue sine/cosine, Binary parallel, Incremental, Linear voltage, RS422, SSI
Environmental
- Operating and storage temperature
- down to –40 °C, up to +125 °C
- RoHS
- Compliant with EU Directive 2002/95/EC
Applications
Downloads
- pdfData sheet: RMB20 rotary magnetic encoder module (RMB20D01)
- pdfData sheet: Commutation and incremental magnetic encoder solutions (UVWD01)
- pdfInstallation guide: Table of recommended fastener tightening torques
- pdfApplication note: CRC calculation (CRCD01)
- zip3D model: RMA magnetic actuator
- zip3D model: RMB20 encoders
- zip3D model: RMH magnet
- zip3D model: RMM Magnet for direct recessing in non-ferrous shafts
- zipBiSS C data packet decoder and CRC calculator
- pdfEC / UK / NI Declaration of conformity: RMB RMC RMF and RTB
- pdfDeclaration of conformity EU RMM