Overview
- Easy to install - with self locating design
- Low cost for OEM integration
- Fully sealed to IP68
- High reliability from proven non-contact sensing technology
- Available with 5 V or 24 V power supply
- Incremental & absolute (SSI/BISS) available
- RoHS compliant (lead free)
Configure and Buy
Configure
Data sheet
Product data
System
Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Analogue sine/cosine, Incremental, Linear voltage, Open Collector, Push-pull, RS422, SSI
Max. resolution
13 bit
Accuracy
Up to ±0.5°
Hysteresis
0.18°
Max. interpolation factor
8,192
Electrical
Supply voltage
Vdd = 5 V ± 5 %, Vdd = 8 V to 26 V
Current consumption
From 13 mA up to 50 mA
Connection
Flying lead
Outputs
Analogue sine/cosine, Incremental, Linear voltage, Open Collector, Push-pull, RS422, SSI
Mechanical
Mass
Encoder unit 1 m cable (no connector) IP64 112 g, IP68 129 g.
Environmental
EMC compliance
EN 61326
IP protection
IP64, IP68
RoHS
Compliant with EU Directive 2002/95/EC
Temperature
Operating: –40 °C to +125 °C (IP64), –40 °C to +85 °C (IP68)