SPS 2026
Upcoming- Date
- 24-26 November 2026
- City
- Nuremberg
- Country
- Germany
- Stand
- 4A-210
Products on show
Product launch
Launching at SPS 2026
See them first on stand 4A-210
New
Torks
Torque sensor
Communication
BiSS C or other digital protocol
Torque resolution
16 bit
Torque accuracy
1 % of nominal range
Nominal range
±100 Nm
New
TorksIM
Torque sensor with integrated AksIM-4 encoder
Communication
BiSS C or other digital protocol
Encoder resolution
Up to 21 bit
Torque resolution
16 bit
Torque accuracy
1 % of nominal range
Nominal range
±100 Nm
New
OnAxis™ RTB28
High Resolution Magnetic Encoder
Encoder dimension
28 mm square module
Max. resolution
18 bit
Maximum speed
30,000 RPM
Temperature
Operating: -40 °C to +105 °C (limited by connector)
New
OnAxis™ RTB20
High Resolution Magnetic Encoder
Encoder dimension
20 mm diameter circular module
Max. resolution
18 bit
Maximum speed
30,000 RPM
Temperature
Operating: -40 °C to +105 °C (limited by connector)