LinACE™ 扁平板
InAxis 絕對式磁性軸線性編碼器
LinACE™ flat-board is a board-level absolute linear magnetic encoder system designed for motion control applications as a position and velocity control loop element.
The readhead length only 30 mm and low weight of the encoder system make it suitable for applications with limited space.
LinACE™ flat-board provides accurate measurements with excellent resolution and repeatability. The encoders are available in asynchronous serial over RS422, SSI and BiSS C output versions and offer a range of selectable resolutions from 10 μm to 0.5 μm with speeds up to 5 m/s. The position of the encoder is maintained even if the shaft rotates during forward and backward movement.
特點與優勢
- Small footprint 30 × 25 × 8.5 mm
- 解析度最高可達 0.5 μm
- 測量長度最高可達 300 mm
- 啟動電源時的絕對位置
- 內建自我監控功能
- Excellent resistance to stray magnetic fields
- 在全溫度範圍保持穩定
- 適合高動態控制迴路
- 非接觸式技術可提供高可靠性
產品資料
系統
- 編碼器類型
- 真正絕對式編碼器
- 輸出
- 非同步序列, BiSS, PWM, SSI
- 解析度
- 0.5 μm、1 μm、5 μm、10 μm
- 系統精度
- 最高 ±10 µm
- 最高速度
- 5 m/s
- 重複性
- 優於解析度單位
- 遲滯
- 低於解析度單位(不受機械組件影響)
電氣
- ESD 保護
- HBM,2 級,± 2 kV(只在連接器的 RS422 訊號上有效;請勿碰觸其他元件)
- 供應電壓
- 4.5 V 至 5.5 V – 讀頭電壓。請考慮纜線壓降
- Set-up time
- 5 ms(開啟電源後)
- 電流消耗
- 標準值 115 mA,最大值:150 mA(無輸出負載)
環境
- 濕度
- 0 至 70% 未凝結
- 工作及存放條件
- –40 °C 至 +105 °C
下載
- pdf Data sheet: LinACE™ flat board absolute linear shaft encoder (CRD01)
- pdf Technical article: LinAce™ vs. magnetostrictive encoders with SSI output
- pdf Technical article: LinACE in-axis absolute linear encoder
- pdf Technical article: LinACE with digital outputs vs. LVDT sensor
- zip 3D model: LinACE flat board
- zip Software for E201-9Q and E201-9S
- zip LinACE Software for Asynchronous serial output
- pdf Declaration of conformity EU: LinACE flat board