RE22 rotary magnetic shaft encoder

RE22 rotary magnetic shaft encoder

More Views

The RE22 is a compact, high-speed rotary magnetic encoder designed for use in harsh environments. The traditional design allows for easy integration to existing machines.

 

A magnet is mounted to the shaft within the encoder body. Rotation of this magnet is sensed by a custom encoder chip within the body, and processed to give the required output format.

 

The encoder chip processes the signals received to provide resolutions to 13 bit (8192 positions per revolution) with operational speeds to 20,000 rpm. Output signals are provided in industry standard absolute, incremental or analogue formats.

 

The compact encoder body is just 22 mm in diameter and provides dirt immunity to IP68. The RE22 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working and instrumentation.

 

RE22A – Analogue sinusoidal outputs
Outputs

Signal amplitude 2 ± 0.2 Vpp
Signal offset Vdd/2 ± 5 mV

Max. output frequency 333 Hz
Connector options

9 pin ‘D’ type plug (standard)
Flying lead

Maximum speed

20,000 rpm

Internal serial impedance  720 Ω
RE22B – Analogue complementary sinusoidal outputs
Outputs

Signal amplitude 0.5 ± 0.1 Vpp

Signal offset Vdd/2 ± 5 mV

Max. output frequency 333 Hz
Max. cable length  20 m
Connector options

9 pin ‘D’ type plug (standard)
Flying lead

Maximum speed

20,000 rpm

Internal serial impedance

100 Ω

RE22I – Incremental outputs
Output signals A, B, Z, A-, B-, Z- (RS422A)
Max. cable length 50 m
Connector options 9 pin ‘D’ type plug (standard)
Flying lead
Edge separation Min. 1 μs

Resolution options

(counts per rev)

Maximum speed

(rpm)

Accuracy

Hysteresis

320, 400, 500

20,000

±0.5°

0.18°

512

20,000

±0.5°

0.45°

800, 1,000, 1,024

20,000

±0.3°

0.18°

1,600, 2,000, 2,048

10,000

±0.3°

0.18°

4,096

5,000

±0.3°

0.18°

8,192

2,500

±0.3°

0.18°

 
RE22S – Absolute binary synchro-serial interface (SSI)
Output code Natural binary
Repeatability ≤ 0.07°
Data outputs Serial data (RS422A)
Data inputs Clock (RS422A)
Max. cable length 100 m (at 1 MHz)
Connector options 9 pin ‘D’ type plug (standard)
Flying lead

Resolution options

(counts per rev)

Maximum speed

(rpm)

Accuracy

Hysteresis

320, 400, 500

20,000

±0.5°

0.18°

512

20,000

±0.5°

0.45°

800, 1,000, 1,024

20,000

±0.3°

0.18°

1,600, 2,000, 2,048

10,000

±0.3°

0.18°

4,096

5,000

±0.3°

0.18°

8,192

2,500

±0.3°

0.18°

 

 

RE22V – Linear voltage output
Nonlinearity 1% 
Max. cable length 20 m
Connector options 9 pin ‘D’ type plug (standard) Flying lead
Maximum speed 20,000 rpm
Output type and electrical variant

φFS

360°

180°

90°

45°

CW

VA

VB

VC

VD

CCW

VE

VF

VG

VH

 
RE22A – Analogue sinusoidal outputs
Power supply

Vdd = 5 V ± 5%

Power consumption 20 mA
RE22B – Analogue complementary sinusoidal outputs
Power supply Vdd = 5 V ± 5%
Power consumption 20 mA
RE22I – Incremental outputs
Power supply Vdd = 5 V ± 5%
Power consumption

35 mA

RE22S – Absolute binary synchro-serial interface (SSI)
Power supply Vdd = 5 V ± 5%
Power consumption

35 mA 

RE22V – Linear voltage output
Power supply Vdd = 5 V ± 5%
Power consumption 20 mA typical
Output voltage 0 V to Vdd
Output loading Max. 10 mA
RE22A – Analogue sinusoidal outputs
Temperature
Operating and storage 

-40 °C to +125 °C

RE22B – Analogue complementary sinusoidal outputs
Temperature
Operating and storage

-40 °C to +125 °C

RE22I – Incremental outputs
Temperature
Operating and storage

-40 °C to +125 °C

RE22S – Absolute binary synchro-serial interface (SSI)
Temperature
Operating and storage

-40 °C to +125 °C

RE22V – Linear voltage output
Temperature
Operating and storage 

-40 °C to +125 °C

 

Features

  • Excellent immunity to IP68
  • High speed operation to 20,000 rpm
  • Compact - 22 mm diameter body
  • Absolute - to 13 bit (8192 counts per revolution)
  • Industry standard absolute, incremental and analogue output formats
  • Accuracy to ±0.3°
  • Power supply 5 V
  • Simple integration
  • RoHS compliant (lead free)

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 25 pcs or need technical assistance? Contact for quote.