概要
The torque sensor is a strain-gauge-based device with an integrated AksIM-4 encoder, a non-contact, high-performance off-axis absolute rotary encoder. The system is designed for installation in applications with limited space where torque and position measurement are required. The design allows integration with harmonic (strain wave) gearing.
機能
- Integrated torque and position sensing
- Strain-gauge-based torque measurement
- Integrated absolute encoder
- Compact low-profile design
- Harmonic gearing compatible
メリット
- Space-saving integration
- High-precision feedback
- Improved motion control
- Reduced assembly complexity
- Reliable real-time measurement
Request a quote | Sample request