RLS

RMC22

Rotary Commutation and Incremental Magnetic Encoder

The RMC22 is designed for use in motor feedback applications requiring both A, B, Z incremental and U, V, W commutation signals.

Robust non-contact OnAxis™ sensor technology provides ultimate long term reliability and with simple installation costs of ownership are minimal.

Features & Benefits

  • Incremental resolution up to 4,096 cpr
  • U, V, W commutation signals with up to 16 poles
  • Industry standard incremental outputs (RS422)
  • Operating speed to 30,000 rpm
  • Compact - 22 mm diameter body
  • Simple installation and setup
  • Non-contact, frictionless design
  • Low inertia

Product data

System

Encoder type
Incremental
Reading type
Rotary
Outputs
Commutation outputs: U, V, W, Incremental, RS422

Environmental

Operating and storage temperature
-40 °C to +105 °C

Applications

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.