RLS

RE36

Rotary Magnetic Shaft Encoder

The RE36 is a high-speed rotary magnetic encoder designed for use in harsh environments. The traditional design allows for easy integration to existing machines.


The compact encoder body is just 36 mm in diameter and provides dirt immunity to IP53. The RE36 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working and instrumentation.

Features & Benefits

  • 36 mm diameter body
  • High speed operation to 20,000 rpm
  • Accuracy to ±0.3°
  • Industry standard absolute, incremental and linear output formats
  • Binary and decimal resolution options
  • Simple integration
  • Low inertia
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Reading type
Axial, Rotary
Max. resolution
13 bit
Accuracy
Up to 0.3°
Maximum speed
20,000 RPM
Hysteresis
0.18°

Electrical

Max. output load
30 mA
Vibration (operating)
100 m/s2 max at 55 to 2000 Hz EN 60068-2-6:1996 (IEC 68-2-6:1995)
Supply voltage
Vdd = 8 V to 26 V
Connection
‘D’ type connector - 15 way Flying lead, ‘D’ type connector - 9 way Flying lead
Outputs
Incremental, Linear current, Linear voltage, RS422, SSI

Mechanical

Cable
Outside diameter 5 mm
Mass
Encoder unit 1 m cable (no connector) IP53 side cable 105 g.

Environmental

EMC compliance
EN 61326
Operating and storage temperature
-40 °C to +120 °C
RoHS
Compliant with EU Directive 2002/95/EC

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.