RLS

RM22

Rotary Magnetic Encoder

The RM22 is a compact, high-speed rotary magnetic encoder designed for use in harsh environments. The non-contact two part design removes the need for seals or bearings ensuring long-term reliability and simple installation.


The compact encoder body is just 22 mm in diameter and provides dirt immunity to IP68. The RM22 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working, motor control and instrumentation.

Features & Benefits

  • High speed operation to 30,000 rpm
  • Absolute - to 13 bit (8192 counts per revolution)
  • Industry standard absolute, incremental and analogue output formats
  • Compact - 22 mm diameter body
  • Accuracy to ±0.5°
  • Power supply 5 V
  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • Simple installation
  • RoHS compliant

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Analogue sine/cosine, BiSS-C, Incremental, Linear voltage, SSI
Max. resolution
13 bit
Accuracy
Up to ±0.5°
Encoder accuracy
±0.05° (before installation - errors caused by mounting inaccuracy of the readhead, ring and drive shaft are not included)
Maximum speed
30,000 RPM
Hysteresis
0.18°
Max. interpolation factor
8,192

Electrical

Max. output load
10 mA
Supply voltage
Vdd = 5 V ± 5 %
Current consumption
Max. 35 mA
Connection
‘D’ type connector - 9 way Flying lead
Outputs
Analogue sine/cosine, BiSS-C, Incremental, Linear voltage, SSI

Mechanical

Mass
Encoder unit 1 m cable (no connector): 48 g; magnetic actuator: 12 g

Environmental

EMC compliance
EN 61326
RoHS
Compliant with EU Directive 2002/95/EC
Temperature
Operating: –40 °C to +125 °C (IP64), –40 °C to +85 °C (IP68)

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.