How do the cover foil and stick-on reference mark affect the ride height?
A: No cover foil, cut or magnetised reference mark | B: No cover foil, stick-on reference mark |
C: With cover foil, cut or magnetised reference mark | D: With cover foil, stick-on reference mark |
All dimensions are in mm.
Ride height (H) / Recommended range | |||
LM10 | LM13 | LM15 | |
No cover foil, cut or magnetised reference mark (A) |
0.1–1.0 |
0.1 - 1.0 | 0.1 - 4 |
No cover foil, stick-on reference mark (B) | 0.5–1.0 | 0.5 - 1.0 | NA |
With cover foil, cut or magnetised reference mark (C) |
0.1–0.9 |
0.1 - 0.9 | 0.1 - 3.85 |
With cover foil, stick-on reference mark (D) | 0.5–0.9 | 0.5 - 0.9 | NA |
Didn’t find what you were looking for?
Contact us for more info.