RLS

AksIM-2™

Off-Axis Rotary Absolute Magnetic Encoder Module

AksIM-2™ is a non-contact high performance off-axis absolute rotary encoder designed for applications with limited installation space. The compact, low profile readhead detects and evaluates the magnetic field of a thin, axially magnetized ring.

Features & Benefits

  • Custom magnetic sensor ASIC
  • BiSS C, SSI or Asynchronous serial
  • Self-calibration option
  • No hysteresis
  • Resolutions up to 20 bits
  • True absolute system
  • Improved repeatability
  • Built-in self-monitoring
  • Immunity to external magnetic fields
  • Extended temperature range

Product data

System

Encoder type
True absolute encoder
Reading type
Axial, Rotary
Max. resolution
20 bit
System accuracy
±0.004° to ±0.020° / ±14 to ±72 arcsec after encoder self-calibration
Maximum speed
10,000 RPM

Electrical

Supply voltage
4.5 V to 5.5 V (at the connector)
Current consumption
Typ. 130 mA, max. 150 mA

Mechanical

Available ring sizes (inner diameter)
8 mm, 10 mm, 12.7 mm, 20 mm, 25 mm, 30 mm, 34 mm, 40 mm, 55 mm, 64 mm, 68 mm

Environmental

Humidity
0 to 70 % non-condensing
Temperature
Operating: -40 °C to +85 °C (MB022 only), Operating: −40 °C to +105 °C, Storage: -40 °C to +105 °C

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.