Shaft

RE58 encoder flanges

RE58 encoder flanges

  • Standard 58 mm diameter flange options
  • Industry standard absolute, incremental and analogue output options
  • Resolutions to 13 bit (8192 counts per rev)
More info
RE36 rotary magnetic shaft encoder

RE36 rotary magnetic shaft encoder

  • Excellent immunity to IP68
  • High speed operation to 20,000 rpm
  • 36 mm diameter body
  • Accuracy to ±0.3°
More info
RE22 rotary magnetic shaft encoder

RE22 rotary magnetic shaft encoder

  • Excellent immunity to IP68
  • High speed operation to 20,000 rpm
  • Compact - 22 mm diameter body
More info
RM44 + RE58  magnetic shaft encoder

RM44 + RE58 magnetic shaft encoder

  • Standard 58 mm diameter flange options
  • Industry standard absolute, incremental and analogue output options
  • Resolutions to 13 bit (8192 counts per revolution)
More info