RLS

UPRGAM4096

Programming Interface for AM4096

The UPRGAM4096 is a programming interface for use with AM4096 rotary magnetic encoder chip and RMK4 evaluation board. The interface allows the user via a PC to communicate and program the internal memory of the AM4096 via the I2C protocol. A simple software interface is provided to allow easy adjustment of the available parameters as well as providing a graphical display of the position information and status of the encoder chip. The interface connects simply to a computer via a USB port.

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.

Link selected — press Ctrl+C (⌘C on a Mac) to copy it.