RLS

RMC35

Rotary Commutation and Incremental Magnetic Encoder

The RMC35 is designed for use in motor feedback applications requiring both A, B, Z incremental and U, V, W signals.

Robust non-contact OnAxis™ sensor technology provides ultimate long term reliability and with simple installation costs of ownership are minimal.

Features & Benefits

  • Incremental resolution from 256 to 8,192 cpr
  • U, V, W commutation signals with up to 16 poles
  • Industry standard incremental outputs (RS422)
  • Operating speed to 30,000 rpm
  • Compact - 35 mm diameter body
  • Simple installation and setup
  • Non-contact, frictionless design
  • Low inertia

Product data

System

Encoder type
Incremental
Reading type
Rotary
Outputs
Commutation outputs: U, V, W, Incremental, RS422
Accuracy
Up to ±0.5°
Maximum speed
30,000 RPM
Hysteresis
0.17° typ.

Electrical

Supply voltage
5 V ± 10 %
Current consumption
40 mA (not loaded)

Mechanical

Mass
45 g

Environmental

Temperature
Operating: -40 °C to +105 °C (limited by connector)

Applications

Downloads

 

Share a link to the selected configuration

Copy link

Link copied to clipboard.