November 26th, 2010

RoLin™ is a component level encoder system consisting of an RLM readhead and MS magnetic scale or MR ring. It has been designed for embedded motion control applications as a position control loop feedback element.

 

The actuator is a periodically magnetised scale or ring with a pole length (P) of 2 mm. Radial or axial reading of the ring is possible.

 

For more information please click here.