May 25th, 2009

The New LM15 linear magnetic encoder brings up to 100 m travel to demanding high-speed applications. The solid-state, non-contact design features a compact IP68 readhead that rides at up to 4 mm from the self adhesive magnetic strip scale.

 

The non-contact magnetic sensing delivers reliability in applications too dusty, dirty, greasy or destructive for optical encoders, while providing OEMs with major cost savings. Installation is simplified with an integral setup LED, wide installation tolerances and an applicator tool for the scale. The reference mark is bidirectional and can be ordered at a fixed position at point of order.

 

Offering great application versatility, the LM15 encoders come in digital output variants and offer a range of resolutions including 5 µm, 10 µm, 20 µm, 50 µm, 125 µm and 625 µm. The LM15 delivers high speed operation of up to 50 m/s (more than 42 m/s at 25 µm).

 

Engineered for extreme service, the solid-state LM15 linear encoders offer operating temperatures from -20 °C to +85 °C, water-proof sealing to IP68, and high resistance to shock, vibrations, and pressure. The non-contact, frictionless design eliminates wear while reducing hysteresis for high precision at high speeds and acceleration.

 

The LM15 encoders bring reliable solutions to tough, hard-working applications including woodworking, stone-cutting, sawing, metalworking, textiles, packaging, paper and converting, plastics processing, automation and assembly systems, laser/flame/water-jet cutting, electronic chip/board production, etc.

 

Click here for product information.