Overview
FlexIN is a rubber-supported system with built-in tensioning mechanism compatible with a magnetised scale MS and an LM10 or LM15 incremental encoder. It is designed for installation onto large shafts as an element of the position and speed control loop. The compact readhead has wide installation tolerances and offers industry standard output types and a reference pulse for relative position. The non-contact measuring principle and IP68 protection ensure high reliability in demanding applications.
Features
- Rubber spring profile supported scale with built-in tensioning mechanism
- For external diameter installation
- For diameters from 350 mm to 3500 mm
Benefits
- Full circle measurement
- Maximum rotational speed 210 rpm at 1 m diameter
- Large diameter tolerance ±0.2 mm
- Temperature range from –20 °C to +85 °C
- Substrate thermal expansion compensation
Configure
Product data
System
Encoder type
Incremental
Resolution
Up to 13 bits per pole
Electrical
Reference signal
Single, periodic
Environmental
Temperature
Operating: –20 °C to +85 °C