Planned maintenance. rls.si will be offline on Saturday 8 August from 05:30 CEST for a few hours of scheduled infrastructure and frontend updates. Orders placed before then are unaffected. Questions: sales@rls.si

FlexIN™ Calculator

Part number generation

Specify your application requirements, get a valid part number and add your FlexIN system to cart.

  • Diameter value should match the diameter of your application, i.e. the wheel on which the FlexIN system will be mounted.
  • The system uses a fixed mechanical tolerance for hub diameters of ±0.200 mm.
  • For better system accuracy, select tighter tolerances at the lower limit (e.g. -0,100/-0,200 mm).