What is the MTTF (Mean Time To Failure) for linear and ring encoders?
Mean time to failure describes the expected time to failure for a non-repairable system.
- FIT (failures in 1E9 hours)
- MTTF (years)
Encoder type | FIT at 55 °C | FIT at 80 °C | MTTF at 55 °C | MTTF at 80 °C |
LM10IA | 110.74 | 379.41 | 1030.85 | 300.88 |
LM10IB | 72.48 | 276.71 | 1574.98 | 412.54 |
LM10IC | 71.68 | 285.27 | 1592.51 | 400.16 |
LM10AV | 70.94 | 270.36 | 1609.19 | 422.23 |
LM10AS | 180.68 | 657.72 | 631.82 | 173.56 |
LM13IC | 82.07 | 317.26 | 1391.02 | 359.81 |
LM13AV | 87.86 | 298.40 | 1299.31 | 382.56 |
Encoder type | FIT at 55 °C | MTTF at 55 °C |
LA11DA, LA11DC, LA11DI, LA11SB, LA11SC, LA11SI, LA11SP, LA11SQ, LA11SR |
262.58 | 434.74 |
Didn’t find what you were looking for?
Contact us for more info.