What is the maximum temperature the scale can withstand?
The maximum temperature the scale can withstand without taking damage is from -40 °C to +100 °C.
Storage temperature: -40 °C to +60 °C
Operating temperature:
- scale applied on the linear guide: –40 to +100 °C
- scale applied on the curved surface: –40 °C to +80°C
Didn’t find what you were looking for?
Contact us for more info.