Which magnets and magnetic actuators are available?
RLS provides the following magnet and magnet actuators:
|
Option |
Part numbers |
Part numbers |
|
Magnet for direct recessing Commonly used with: AM256, AM256L, AM256Q, AM256R2D, AM512B, AM8192B, AM8192B1, RMB20, RMB30, RMB28 |
RMM44A2A00 (individually packed) RMM44A2C00 (packed in tubes)
|
RMM44A3A00 (individually packed) RMM44A3C00 (packed in tubes)
|
|
Actuator for integration into shaft
Commonly used with: RM44 |
RMH06A2A00 |
RMH06A3A00 |
|
Actuator for integration onto shaft
Commonly used with: RE22, RE36, RM22, RM36 |
RMA04A2A00 - 4 mm diameter shaft |
RMA04A3A00 - 4 mm diameter shaft |
All dimensions are in mm.