Overview

The cylindrically shaped high quality magnet is diametrically polarized and factory selected to ensure best accuracy performance.

Sine and cosine voltage outputs from the Hall sensor array vary with magnet position. Analogue signals are then converted to position data using a configurableinterpolator (up to 13 bit).

Features

  • Contactless angular position encoding over 360°
  • Up to 13 bit absolute encoder
  • Range of binary and decimal resolutions
  • 5 V power supply
  • SMD package LQFP44

Benefits

  • Ideal for harsh environments due to magnetic sensing
  • Complete system-on-chip solution
  • RoHS compliant
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Absolute, Incremental
Reading type
Rotary
Outputs
Incremental, Serial SSI
Programmable resolution
Up to 13 bit

Electrical

Supply voltage
5 V
More info in Data sheet

Applications

Downloads

$13.02