Overview

The AksIM-2 encoder has a built-in advanced self-monitoring function that continuously checks several internal parameters. Error reports, warnings and other status signals are available on all communication interfaces and are with the on-board LED. Redundant readheads consist of two identical, completely independent and electrically isolated readheads. These are suitable for advanced applications that require a higher level of security. This configuration can be used to monitor the encoder position via two independent channels. The difference between the channels is about 180°. Due to the digital barcode magnetization on the ring, the encoder is fully redundant even when using a single ring.

Features

  • Redundant version for higher safety applications
  • Two encoders on the same cable
  • True absolute system
  • Built-in advanced self-monitoring functions
  • Low profile, non-contact
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Absolute
Reading type
Axial, Rotary
Outputs
BiSS-C, RS422
Max. resolution
20 bit

Electrical

Isolation
250 VAC
Supply voltage
5 V ± 10 %
Current consumption
Typ. 2 × 135 mA
Connection
Molex 202396-1207 Pico-Clasp, 12-pin, 1 mm pitch (encoder variant MB039xxxxxxRRT00 only), Molex 503480-2000 (Right-Angle, with Flip Lock) FFC, 20-pin, 0.5 mm pitch, contacts on top and bottom side

Environmental

Operating and storage temperature
–40 °C to +105 °C (with Pico-Clasp locking connector), –40 °C to +85 °C (with FFC connector)
More info in Data sheet

Applications

Downloads

$14.32