A message to our customers and suppliers about COVID-19. Learn more

TRS track system

TRS track system

More Views

The TRS track system consists of aluminium guide rails available in 1 m and 2 m sections and a scale clamp element. It securely retains the magnetic scale whilst allowing it to expand and contract freely.

 

The scale clamp provides a fixed point from which the MS scale can expand.

 

If damaged, the scale can be pulled out of the guide rails and replaced even where access is limited, thus reducing machine downtime. This feature also makes the system ideal for large machines that need to be sectioned for transportation.

 

The system also allows the user to easily join the ends of two magnetic scales and reach lengths longer than 100 m.

 

The design of the track section allows installation next to most standard guide rails or freely on any surface. Therefore it is suitable for many applications, such as automated assembly equipment, printing and other machines that require the scale to be installed/removed for transit, or simply for any application where thermal expansion of the scale must be independent of the machine structure.

 

The scale needs to be specially prepared for easy integration into the aluminum carrier. For ordering, see datasheet LM10D18, which can be found in the Downloads.

Features

  • Aluminium carrier for easy magnetic scale refitting
  • Allows the scale to freely expand with almost zero hysteresis
  • Allows joining the ends of magnetic scales to reach lengths longer than 100 m
  • Available section lengths: 1 m, 2 m
  • Two different installation methods to fit your application
  • Compatible with all RLS® readheads
  • NOTE - scale must be ordered for track system compatibility (not available throught online store)
Lead time up to: 10 working days