Overview

SpinCo™ is an incremental magnetic encoder system designed for use as primary position and speed feedback sensor for machine tool spindles.

It consists of two key elements, a readhead and a magnetic ring with welded cover foil.

Features

  • Different ring sizes available
  • Speeds up to 55,000 rpm
  • From 50 to 556 sin/cos periods per revolution
  • ABZ digital incremental outputs with up to 4,096 steps
    per sin/cos period
  • Analogue output signals (1 Vpp)

Benefits

  • Robust design
  • High operating speed
  • Signal stability
  • IP67 protection
  • Wide installation tolerances
  • Small readhead size
  • High accuracy
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Incremental
Pole length
1 mm, 2 mm

Electrical

Supply voltage
5 V ±10 % (absolute maximum 6 V)
Current consumption
< 50 mA

Mechanical

Cable
TPE AWG 26, shielded, Ø4.8 ±0.15 mm
Mass
Readhead: 120 g (1 m cable, no connector)

Environmental

IP protection
IP67
Operating and storage temperature
-40 °C to +85 °C
More info in Data sheet

Speed calculator

Calculate maximum speed and determine product parameters based on your application.

Applications

Downloads

$13.02