Overview

Orbis™ Battery Backup Multiturn is an absolute rotary encoder with a battery-powered multiturn counter that allows the encoder to count shaft rotations even when the main power supply is unavailable.

Features

  • True absolute
  • 14 bit resolution
  • Battery powered multiturn
  • Buit-in self-diagnostics
  • Self-calibration after installation
  • Integrated status LED
  • BiSS C communication interface
  • Easy installation
  • Reduced accuracy thermal drift

Benefits

  • Immediate position available without homing
  • Precise motion control and stable feedback
  • Position data retained even if power is removed
  • Improved reliability with early fault detection
  • Less setup time and optimal performance after mounting
  • Quick visual status verification during install and operation
  • Fast and compatible digital communication with industrial controllers
  • Faster commissioning and reduced integration effort
  • Stable performance across varying temperatures
Configure and Buy Configure