Single-ended LVTTL to RS422 differential converter

Single-ended LVTTL to RS422 differential converter

More Views

  • Adapter for convertion without housing ACC010
  • Adapter for convertion of single ended signals to RS422 ACC009

For use with AksIM™ MBA-type encoders with BiSS or SSI communication interfaces to allow connection to RS422 compatible controllers or encoder interfaces. Integrated voltage protection limits voltage spikes to maximum 5.6 V. Differential lines are terminated with RC circuits for lower current consumption. Available with or without housing. 

 
Electrical connections - Encoder side

FFC connector, 6-pin, 1 mm pitch, contacts on the bottom
Pin count and signal direction is matched to the pinout on AksIM™ MBA readheads.

 

Pin

BiSS

SSI

6

0 V (GND)

0 V (GND)

5

-

-

4

MA

Clock

3

SLO

Data

2

-

-

1

5 V supply

5 V supply

 

For connection to the encoder FFC cable with same termination on both sides is required (type A-A).
Recommended: ACC006 (available by RLS / Renishaw), Molex 98267-0211 or similar (6-pin, 1 mm pitch).

 
Electrical connections - Controller side

 

Pin

SSI

BiSS

Case

Encoder/machine case
(Earth connection)

Encoder/machine case
(Earth connection)

1

0 V (GND)

0 V (GND)

2

Clock+

MA+

3

Clock–

MA–

4

-

-

5

5 V supply

5 V supply

6

Data+

SLO+

7

Data–

SLO–

8

-

-

9

0 V (GND)

0 V (GND)

Features

Buy products by choosing the specificationsClick here to choose the specifications

Loading configurator...

Please be informed that RLS offices will be closed during National holidays from Wednesday, the 1st of May to Friday, the 3rd of May and will reopen on Monday, the 6th of May 2019.

Lead time up to: 10 working days

Total price:

$13.02

Availability: In stock

More than 25 pcs or need technical assistance? Contact for quote.

Your product selection is not complete.