Overview

The rotary absolute magnetic encoder system is designed for motion control applications as an angle and velocity control loop feedback element. A highly reliable measurement principle and processing deliver low position latency, high resolution, and angular velocity. The robust design protects the readhead and magnetic ring against the ingress of liquid and high temperature, allowing them to remain undamaged even in extremely contaminated and hot environments.

*This is preliminary product information and as such is subject to change.

Features

  • True absolute after power-on
  • Resolution up to 23 bits
  • Accuracy up to ±15 mdeg
  • Revolution speed up to 25,000 RPM
  • BiSS, SSI, ABZ outputs
  • Wide operating temperature range from –20 °C to 85 °C
  • Robust EMC and IP67 construction
  • Ring size up to OD 325 mm
  • Enclosed and PCB-A module options available


Contact us

Product data

System

Encoder type
Absolute
Reading type
Rotary radial
Max. resolution
23 bit
System accuracy
Up to ±15 mdeg

Electrical

Current consumption
< 150 mA (without load)
Connection
D SUB 9, Flying leads, M12 - 8 way, Molex locking 12 way
Outputs
BiSS, SSI, ABZ (PCB-A modul only)

Mechanical

Cable
PUR cable, drag-chain compatible, tinned braided shield
Max. cable length
15 m
Available ring sizes OD / ID
from 80 mm / 60 mm to 325 mm / 220 mm

Environmental

Humidity
0 to 100% (condensation permitted)
IP protection
IP67
Temperature
Operating: –20 °C to +85 °C

Applications

Downloads

$13.02