RMC22 commutation and incremental encoder

RMC22 commutation and incremental encoder

More Views

The RMC22 is designed for use in motor feedback applications requiring both A, B, Z incremental and U, V, W commutation signals.

 

Robust non-contact OnAxis™ sensor technology provides ultimate long term reliability and with simple installation costs of ownership are minimal.

 

Installation is simplified with a range of magnetic actuators and mounting options for the encoder.
A simple one time zero position programming then removes the need for careful adjustment of the encoder.

 

Resolutions are available from 256 to 1,024 pulses per revolution (1,024 to 4,096 counts per revolution with ×4 evaluation). U, V, W commutation signals are simultaneously output with 1 to 8 pole pairs (2 to 16 poles).

RMC22BC – Analogue complementary sinusoidal outputs
Maximum speed 30,000 rpm
Outputs
Signal amplitude 0.5 ± 0.1 Vpp
Signal offset  Vdd/2 ± 5 mV
RMC22Ux – Commutation single ended + incremental with line driver, 5 V
Maximum speed 30,000 rpm
Accuracy ±0.5°
Hysteresis 0.17° typ.
Incremental outputs A, B, Z, A-, B-, Z- (RS422)
Incremental resolution 256, 512, 1,024, 2,048, 4,096 cpr
Commutation outputs U, V, W (±24 mA output drive)
Number of poles for commutation outputs 2, 4, 6, 8, 10, 12, 14, 16
UVW outputs

Pole

A

Period

Pole pairs

2

60°

360°

one

4

30°

180°

two

6

20°

120°

three

8

15°

90°

four

10

12°

72°

five

12

10°

60°

six

14

8.57°

51.42°

seven

16

7.50°

45°

eight

 

RMC22BC – Analogue complementary sinusoidal outputs
Power supply Vdd = 5 V ± 5 %
Power consumption 20 mA (not loaded)
Maximum output frequency 500 Hz
RMC22Ux – Commutation single ended + incremental with line driver, 5 V
Power supply 5 V ± 10%
Power consumption 30 mA (not loaded)
All output types (BC and Ux)
Weight 22 g
All output types (BC and Ux)
Operating temperature -40 °C to +105 °C

Features

  • Incremental resolution up to 4,096 cpr
  • Simple installation and setup
  • U, V, W commutation signals with up to 16 poles
  • Industry standard incremental outputs (RS422)
  • Operating speed to 30,000 rpm
  • Compact - 22 mm diameter body
  • Non-contact, frictionless design
  • Low inertia

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.