RE58 encoder flanges

RE58 encoder flanges

More Views

The RE58 is a modular bearing/shaft encoder system that has been designed for easy integration to existing 58 mm synchro flange and clamp applications.

 

The modular design combines the benefits of the non-contact OnAxis™ magnetic encoder technology with existing industrial encoder designs. The non-contact RM44 encoder used on the back of the bearing/shaft assembly provides ultimate reliability in harsh environmental conditions where other encoders would fail. Even if the bearing/shaft fails it can be easily replaced without damaging the RM44 encoder. The RM44 encoder offers a wide range of output options including incremental, absolute and analogue protocols with up to 13 bit (8192 counts per revolution) resolution.

Tables of expected bearing life ratings in hours

RE58A10

Speed
(rpm)

Radial load
10 N

Radial load
20 N

Radial load
30 N

Radial load
40 N

Radial load
50 N

Radial load
60 N

Radial load
70 N

Radial load
80 N

500  4,985,733 3,174,333 2,144,167 1,515,633 1,110,633 837,967 647,733 510,967
1,000  2,492,867 1,587,167 1,072,083 757,817 555,317  418,983 323,867 255,483
2,000  1,246,433 793,583 536,042 378,908 277,658  209,492 161,933 127,742
5,000 498,573  317,433 214,417 151,563 111,063  83,797 64,773 51,097
10,000  249,287 158,717 107,208 75,782 55,532  41,898 32,387 25,548
12,000  207,739 132,264 89,340 63,151 46,276 34,915 26,989 21,290
Maximum recommended shaft loads radial 80N, axial 40N

 

RE58B06

Speed
(rpm)

Radial load
10 N

Radial load
15 N

Radial load
20 N

Radial load
25 N

Radial load
30 N

500 1,697,000 1,041,367 684,300 473,500 341,100
1,000  848,500 520,683 342,150 236,750 170,550
2,000  424,250 260,342 171,075 118,375 85,275
5,000 169,700 104,137 68,430 47,350 34,110
10,000  84,850 52,068 34,215 23,67 17,055
15,000  56,567 34,712 22,810 15,783 11,370
20,000 42,425 26,034 17,108 11,838 8,528
Maximum recommended shaft loads

radial 30N, axial 15N

 

RE58C10

Speed
(rpm)

Radial load
10 N

Radial load
20 N

Radial load
30 N

Radial load
40 N

Radial load
50 N

Radial load
60 N

500 6,656,767 3,483,867 2,046,033 1,302,133 879,300 621,400
1,000  3,328,383 1,741,933 1,023,017 651,067 439,650 310,700
2,000  1,664,192 870,967 511,508 325,533 219,825 155,350
5,000 665,677 348,387 204,603 130,213 87,930 62,140
10,000  332,838 174,193 102,302 65,107 43,965 31,070
12,000  277,365 145,161 85,251 54,256 36,638 25,892
Maximum recommended shaft loads radial 60N, axial 30N

Features

  • Standard 58 mm diameter flange options
  • Robust modular design
  • Industry standard absolute, incremental and analogue output options
  • Resolutions to 13 bit (8192 counts per rev)
  •  Easy to service

Buy products by choosing the specifications

Loading configurator...

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.