Components

AM4096 - 12 bit Rotary Magnetic Sensor IC

  • Contactless angular position encoding over 360°
  • Selectable resolutions to 12 bit
  • Programmable zero position
More info

AM4096Q - 12 bit Rotary Magnetic Sensor IC

  • Compact size: 6 × 6 mm
  • Contactless angular position encoding over 360°
  • 12 bit absolute encoder
  • High speed operation to 60,000 rpm
More info

AM8192B - 13 bit Rotary Magnetic Sensor IC

  • Contactless angular position encoding over 360°
  • Ideal for harsh environments due to magnetic sensing
  • Complete system-on-chip solution
More info

AM256 – 8 bit Rotary Magnetic Sensor IC

  • 8 bit absolute encoder
  • Extended operating temperature range (-40 °C to 125 °C)
  • Ideal for harsh environments due to magnetic sensing
More info

AM256Q – 8 bit Rotary Magnetic Sensor IC

  • Contactless angular position encoding over 360°
  • Ideal for harsh environments due to magnetic sensing
  • Complete system-on-chip solution
  • 8 bit absolute encoder
More info

AM512B - 9 bit Rotary Magnetic Sensor IC

  • 9 bit absolute encoder
  • High rotational speed up to 30,000 rpm
  • Extended operating temperature range (-40 °C to 125 °C)
More info

Photodiode Array PA2100

  • High responsitivity
  • Low capacitance
  • Suitable for SMT
  • High reliability
  • Peak wavelength at 830 nm
More info

Photodiode Array PA2033

  • High responsitivity
  • Low capacitance
  • High reliability
  • Peak wavelength at 830 nm
More info

Photodiode Array PA1001

  • High responsitivity
  • Low capacitance
  • Suitable for SMT
  • High reliability
  • Peak wavelength at 830 nm
More info

RLX40i Analogue interpolator IC

  • Selectable interpolation factors: 1, 2, 3, 4, 5, 8, 10
  • Direct coupling of photodiode array
  • Single power supply
  • High speed
More info