Rotary magnetic encoder ICs
The OnAxis™ encoder IC range provides absolute and incremental outputs including SSI, Parallel, Incremental, Sin/Cos and Linear Voltage. A range of both Binary and Decimal resolutions are available from 7 to 13 bit (128 to 8192 counts per revolution).
| Product | Features | Resolution | Outputs | Package | More | ||
| 8 bit (256 counts per rev) encoder IC range | |||||||
|
AM256 |
8 bit rotary magnetic encoder chip, (5 V) | 7, 8 bit absolute, 128, 256 cpr incremental |
incremental,
parallel, serial SSI, analogue sinusoidal |
SSOP28 | info sample |
||
|
AM256L |
8 bit rotary magnetic encoder chip, low current, (3.3 V)
(Has been replaced by the AM4096) |
7, 8 bit absolute,
128, 256 cpr incremental |
incremental,
parallel, serial SSI, analogue sinusoidal |
SSOP28 | info |
||
|
AM256Q |
Ultracompact 8 bit rotary magnetic encoder chip, (5 V) | 7, 8 bit absolute,
128, 256 cpr incremental |
incremental,
serial SSI, analogue sinusoidal |
QFN28 | info sample |
||
|
AM256R2D |
Dual 8 bit rotary magnetic encoder chip, (5 V) | 8 bit absolute,
256 cpr incremental |
incremental,
serial SSI |
LQFP44 | info |
||
| 9 bit (512 counts per rev) encoder IC range | |||||||
|
AM512B |
9 bit rotary magnetic encoder chip, (5 V) | 9 bit absolute,
512 cpr incremental |
incremental,
parallel, serial SSI, analogue sinusoidal |
LQFP44 | info sample |
||
| 12 bit (4096 counts per rev) encoder IC range | |||||||
|
AM4096 |
12 bit rotary magnetic encoder chip (3 V or 5 V),
programmable zero position |
Up to 12 bit absolute,
4096 cpr incremental |
incremental,
serial SSI, linear voltage, UVW, Tacho, analogue sinusoidal |
SSOP28 | info sample |
||
| 13 bit (8192 counts per rev) encoder IC range | |||||||
|
AM8192B |
13 bit rotary magnetic encoder chip, (5 V)
1.9 mm ride height (Replaces the AM8192) |
Up to 13 bit absolute,
8192 cpr incremental |
incremental,
serial SSI |
LQFP44 | info sample |
||
|
AM8192B1 |
13 bit rotary magnetic encoder chip, (5 V)
Low ride height (0.5 mm) resulting in good signal-to-noise ratio and minimal position delay |
Up to 13 bit absolute,
8192 cpr incremental |
incremental,
serial SSI |
LQFP44 | info sample |
||
td>