成功案例
我們設計、生產及供應先進的旋轉與線性運動感測器,以滿足全球市場需求。
Enabling High-Precision Hollow Shaft Actuation with AksIM-2 Encoders
MAB Robotics integrated RLS AksIM-2 encoders into compact hollow-shaft actuators to achieve precise, reliable position feedback without compromising actuator size or performance.
The Miniature RM08 Encoder: Supporting Autonomous Underwater Systems
Teledyne Gavia achieved precise and reliable AUV flap control in harsh subsea conditions using the compact RM08 rotary encoder.
Efficiency in Electric Propulsion with RM44 Encoders
Asruk improves efficiency and reliability of high-performance electric motors using RM44 magnetic encoders from RLS.
Compact and precise: RLS encoders powering MiR AMRs
RoLin and OnAxis encoders provide precise position feedback in AMRs while optimizing system compactness.
Absolute Encoders at the Heart of Spanesi’s Next-Gen Repair Arm
Spanesi partnered with RLS to redesign its Touch measuring system by replacing optical encoders with AksIM absolute magnetic encoders.
Magnetic Encoders in High‐torque Motors for Reliable Performance
Alva Industries uses RLS AksIM encoders in its SlimTorq™ motors to deliver compact, high-torque performance with precise, reliable feedback.
OnAxis Encoders Enable Graspian’s Advanced Robotic Grip
RMB20 helps Graspian bring human-like dexterity to robotic gripping by providing precise, real-time motion feedback that enables adaptive, touch-sensitive control of each finger.
AksIM-2 系列編碼器在四足機器人領域的應用
AIDIN ROBOTICS enhanced their quadruped robot's dynamic balance and precise motion control by integrating compact, reliable AksIM-2 encoders from RLS into each joint.
How encoders enable consistent quality in additive manufacturing
The LA11 readhead with the SAS10 magnetic scale enhances Meltio’s 3D printer accuracy and reliability.
AksIM™ supports French collaborative robot in industrial automation
MS-Innov's MORFOSE cobot integrates AksIM-2 encoders for high precision, adaptability, and efficiency.
How ThinGap uses RLS magnetic encoders for precise motion control
AksIM‐2™ provides precise motion feedback for high‐performance motors.
Project MARCH 致力於為脊髓損傷患者研發先進的機械外骨骼
RLS encoders ensure precise joint control in Project MARCH's exoskeletons, aiding individuals with spinal cord injuries in mobility and independence.
透過 RLS 磁性編碼器於仿生義肢的應用改變生活
RLS encoders enhance the performance of Revival Bionics' foot prostheses, enabling smooth, natural movement for below-knee amputees.
Pioneering pediatric exoskeletons with high-precision encoders
RE:HOME uses AksIM-2 encoders to enhance exoskeletons for children with cerebral palsy, enabling natural movement.
Enhancing building performance: Magnetic encoders in active mass dampers
CALMFLOOR uses RLS encoders to mitigate floor vibrations without structural alterations, enhancing building performance and sustainability in repurposed spaces.
RLS 編碼器大幅提升 Sparkfield 健身器材的效率和安全性
Sparkfield 採用 AksIM-2 編碼器來提升其機器人健身器材的性能,確保為使用者提供精準、安全和可適性的肌力量訓練。
RLS 為 Wavedrive 解決方案提供最高性價比的磁性編碼器
RLS encoders in Wavedrive solutions provide cost-effective, high-performance position feedback for custom precision drives and medical devices.
上海聯影醫療採用 RLS 編碼器打造世界級醫療設備
UIH leverages RLS encoders in its CT scanners to achieve high-speed, precise imaging, enhancing diagnostic capabilities globally.
RLS 磁性編碼器如何徹底改變電動馬達產業
Zero Motorcycles integrates RLS sensors to optimize motor control and extend range, improving the reliability and efficiency of their electric vehicles.
RLS 編碼器與 Renishaw 共同將 Dynisma 推向領先地位
Dynisma uses RLS encoders to achieve low-latency motion simulation, providing realistic driver feedback essential for automotive and motorsport applications.
RLS Sensors – a Crucial Part of a VR Simulator and Aerobatic Aircraft Hybrid
AFormX employs RLS encoders in its hybrid aerobatic flight simulators, offering advanced pilot training with precise control feedback.
PAL Robotics 將磁性編碼器整合至機器人,以達到良好的平衡效果
RLS encoders help PAL Robotics achieve balance and precision in humanoid robots, enhancing their functionality in dynamic environments.
Renishaw 與 RLS 共同推進機器人的發展之路
TQ-RoboDrive integrates RLS encoders in its ultra-light, high-torque motors for compact, efficient robotic applications.
磁性編碼器有利於打造可靠的晶圓運輸機器人
RLS encoders are integral to RND's wafer transfer robots, ensuring precision and reliability in semiconductor manufacturing processes.
虛擬實境 —— RLS 與 Renishaw 編碼器的精度與重複性,帶來視覺技術之美。
Power Plus employs RLS encoders for precise camera positioning in VR setups, enhancing live virtual broadcasts with seamless integration.
磁性編碼器克服尺寸與速度的挑戰
RLS encoders in microrobots provide the accuracy and speed necessary for competing in and winning autonomous maze-solving contests.
RLS 磁性編碼器使 Marsi Bionics 得以打造出改變人生的機械外骨骼
Marsi Bionics uses RLS encoders in exoskeletons to provide accurate, dynamic movement support for children and adults with mobility impairments.
3DHISTECH 顯微鏡採用 RLS 編碼器
3DHISTECH integrates RLS encoders in its digital slide scanners to increase throughput and accuracy in large pathology labs.