product · 2010-11-25
NEW RoLin™ component magnetic encoder system
RoLin™ is a component level encoder system consisting of an RLM readhead and MS magnetic scale or MR ring. It has been designed for embedded motion control applications as a position control loop feedback element.
The actuator is a periodically magnetised scale or ring with a pole length (P) of 2 mm. Radial or axial reading of the ring is possible.
For more information please click here.
RoLin-component-magnetic-encoder