概觀
Artos™ Linear provides high-accuracy absolute position feedback for motion control systems requiring extreme speeds and long measurement ranges. Supporting both solid and flexible magnetic scales, the system can reach measurement lengths up to 32 m. Whether integrated as a lightweight Board Level sensor or a Sealed Readhead, Artos Linear maintains reliable performance in environments ranging from medical laboratories to heavy-duty machine tools.
優點
- Superior Accuracy: Compatible with SAS19 solid scales offering linear accuracy up to ±6 µm/m.
- Extreme Tracking Speeds: Engineered for highly dynamic control loops with linear speeds up to 20 m/s.
- Versatile Range: Supports measurement lengths from short-travel solid scales up to 32 m flexible scales.
- High Data Freshness: An internal refresh rate of 91 kHz ensures precise control at any speed.
- Industrial Resilience: The fully welded scale variants and enclosed readheads offer IP67 protection against dust, oils, and coolants.
配置與購買
Configure
規格資料表
產品資料
系統
編碼器類型
線性絕對式
輸出
BiSS-C, SSI
解析度
Up to ~0.100 μm
相容性
DS19 絕對式磁性尺, SAS19 solid absolute scales
電氣
供應電壓
5 V 或 30 V
環境
IP 防護等級
IP67
工作及存放條件
–40 °C 至 +85 °C
速度計算器
計算最大速度並根據您的應用確定產品參數。