
.mobilemenu>li.first {
	-webkit-border-radius: 4px 4px 0 0;
	-moz-border-radius: 4px 4px 0 0;
	border-radius: 4px 4px 0 0;
	behavior: url(https://www.rls.si/skin/frontend/default/ma_aqule_v2/css/css3.htc);
	position: relative;
}
.mobilemenu>li.last {
	-webkit-border-radius:0 0 4px 4px;
	-moz-border-radius: 0 0 4px 4px;
	border-radius: 0 0 4px 4px;
	behavior: url(https://www.rls.si/skin/frontend/default/ma_aqule_v2/css/css3.htc);
	position: relative;
}
#Example_F {
	-moz-box-shadow: 0 0 5px 5px #888;
	-webkit-box-shadow: 0 0 5px 5px#888;
	box-shadow: 0 0 5px 5px #888;
}
.fs-pager-wrapper a,
.fs-custom-pager-wrapper a {
    border-radius: 20px;
    -webkit-border-radius: 20px;
    -moz-border-radius: 20px;
    box-shadow: inset 0 0 3px rgba(0,0,0,0.3);
}

.ma-newproductslider-container .flex-direction-nav a, .ma-thumbnail-container .flex-direction-nav a, .ma-upsellslider-container .flex-direction-nav a {
    border-radius: 5px;
    -webkit-border-radius: 5px;
    -moz-border-radius: 5px;
    transition: 0.5s ease-out;
    -webkit-transition: 0.5s ease-out;
    -moz-transition: 0.5s ease-out;
}
.newproductslider-item .item-inner, .products-grid .item-inner,  .featuredproductslider-item .item-inner, .ma-banner7-container .flex-direction-nav a, .nivo-directionNav a{
    transition: 0.5s ease-out;
    -webkit-transition: 0.5s ease-out;
    -moz-transition: 0.5s ease-out;
}
 #back-top{
    border-radius: 25px;
    -webkit-border-radius: 25px;
    -moz-border-radius: 25px;
    transition: background-color 0.5s ease-out;
    -webkit-transition: background-color 0.5s ease-out;
    -moz-transition: background-color 0.5s ease-out;
 }
button.button span, .item-inner .actions button.button span, .item-inner .actions .add-to-links li a, .responisve-container p a, .ma-featuredproductslider-container .bx-wrapper .bx-controls-direction a, .ma-brand-slider-contain .flex-direction-nav a, .footer-static-2 .content li a{
    border-radius: 4px;
    -webkit-border-radius: 4px;
    -moz-border-radius: 4px;
    transition: background-color 0.5s ease-out;
    -webkit-transition: background-color 0.5s ease-out;
    -moz-transition: background-color 0.5s ease-out;
}
.item-inner .actions button.button span span {
}

.accordion span.head a, .add-to-cart input.qty-decrease,
.add-to-cart input.qty-increase{
    border-radius: 2px;
    -webkit-border-radius: 2px;
    -moz-border-radius: 2px;
}



.block-banner-right:hover img, .home-banner-static .banner-box:hover img {
    opacity: 0.8;
    -webkit-opacity: 0.8;
    -moz-opacity: 0.8;
}

.currency a {
    border-radius: 3px;
    -webkit-border-radius: 3px;
    -moz-border-radius: 3px;
    transition: 0.5s ease-out;
    -webkit-transition: 0.5s ease-out;
    -moz-transition: 0.5s ease-out;
}

#search_mini_form,  #pt_custommenu {
    border-radius: 4px;
    -webkit-border-radius: 4px;
    -moz-border-radius: 4px;
}
.header .form-search button.button span {
    border-top-left-radius: 0;
    border-bottom-left-radius: 0;
}


.banner-static-contain .banner-box, .banner-static-contain .banner-box .see-more, .block-subscribe input.input-text, .product-view .product-img-box .product-image{
    border-radius: 5px;
    -webkit-border-radius: 5px;
    -moz-border-radius: 5px;
}

.banner-static-contain .banner-box .see-more{
    transition: 0.5s ease-out;
    -webkit-transition: 0.5s ease-out;
    -moz-transition: 0.5s ease-out;
}

.quickview-button {
    border-radius: 5px;
    -webkit-border-radius: 5px;
    -moz-border-radius: 5px;
    transition: 0.5s ease-out;
    -webkit-transition: 0.5s ease-out;
    -moz-transition: 0.5s ease-out;
    transform: scale(0);
    -webkit-transform: scale(0);
    -moz-transform: scale(0);
}
.products-grid .item:hover .quickview-button, .featuredproductslider-item:hover .quickview-button {

}

.product-view .product-shop .price-cart, .product-shop .product-options-bottom {
    border-radius: 5px;
    -webkit-border-radius: 5px;
    -moz-border-radius: 5px;
    box-shadow: 0 0 6px #ccc;
}

.products-grid .item:hover .product-image img, .featuredproductslider-item:hover .product-image img, .static-banner7 .banner-box:hover img{

}
.data-table tbody td .btn-remove2, .opc .step-title, .opc .step-title .number {
    -webkit-border-radius: 4px;
    -moz-border-radius: 4px;
    border-radius: 4px;
}

.cart .discount h2, .cart .shipping h2, .cart .totals table, .cart .crosssell h2, .opc .active .step-title {
    -webkit-border-radius: 4px 4px 0 0;
    -moz-border-radius: 4px 4px 0 0;
    border-radius: 4px 4px 0 0;
}