RMC35 commutation and incremental encoder

RMC35 commutation and incremental encoder

More Views

The RMC35 is designed for use in motor feedback applications requiring both A, B, Z incremental and U, V, W signals.

 

Robust non-contact OnAxis™ sensor technology provides ultimate long term reliability and with simple installation costs of ownership are minimal.

Installation is simplified with a range of magnetic actuators and mounting options for the encoder.
A simple one time zero position programming then removes the need for careful adjustment of the encoder.

Resolutions are available from 64 to 2,048 pulses per revolution (256 to 8,192 counts per revolution with ×4 evaluation). U, V, W commutation signals are simultaneously output with 1 to 8 pole pairs (2 to 16 poles).

All output types (Ux and IC)
Accuracy ±0.5°
Hysteresis 0.17° typ.
Incremental outputs A+, B+, Z+, A-, B-, Z- (RS422)
Incremental resolution 256, 320, 400, 500, 512, 800, 1,000, 1,024, 1,600, 2,000, 2,048, 4,096, 8,192 cpr
Commutation outputs U, V, W (±24 mA output drive)
Number of poles for commutation outputs 2, 4, 6, 8, 10, 12, 14, 16
Incremental resolution (cpr) Maximum speed (rpm)
8,192 4,000
4,096 8,000
2,048, 2,000 16,000
1,600 20,000
All other resolutions 30,000
UVW outputs

Pole

A

Period

Pole pairs

2

60°

360°

one

4

30°

180°

two

6

20°

120°

three

8

15°

90°

four

10

12°

72°

five

12

10°

60°

six

14

8.57°

51.42°

seven

16

7.50°

45°

eight

All output types (Ux and IC)
Power supply 5 V ± 10%
Power consumption 40 mA (not loaded)
All output types (Ux and IC)
Weight 45 g
All output types (Ux and IC)
Operating temperature -40 °C to +105 °C (limited by connector)
All other components used are specified for operation from -40 °C to +125 °C.

Features

  • Incremental resolution from 256 to 8,192 cpr
  • Simple installation and setup
  • U, V, W commutation signals with up to 16 poles
  • Industry standard incremental outputs (RS422)
  • Operating speed to 30,000 rpm
  • Compact - 35 mm diameter body
  • Non-contact, frictionless design
  • Low inertia

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 25 pcs or need technical assistance? Contact for quote.