RM44 - up to 13 bit encoder base unit

Compare

RM44 - up to 13 bit encoder base unit

More Views

The RM44 encoder-sensor base unit is designed for integration on to electric motors or other devices for shaft position and velocity measurement. A Hall sensor ASIC is moulded into the solid metal housing to achieve the highest IP ratings, high EMC immunity, extended operating temperature range and the best possible shock and vibration resistance.

 

Available output options are 13 bit absolute SSI and/or 8192 cpr incremental. Many other options can also be provided including analogue sine/cosine, linear voltage as well as redundant functionality.

 

With the provided magnet a system accuracy of 0.2 degrees is achievable. A range of magnetic actuators for easy integration onto or into the shaft is also offered for easy system integration.

RM44AC – Analogue sinusoidal outputs, 5 V
Outputs

Signal amplitude 2 ± 0.2 Vpp

Signal offset         3/5Vdd ± 5 mV

Max. output frequency 1 kHz
Max. cable length  3 m
Maximum speed 60,000 rpm
Internal serial impedance 720 Ω
Connections
Function Wire colour
Shield -
Vdd  Red
GND Orange 
VA Black 
VB Brown 
RM44IE - Incremental, open collector, 5 V
Output signals A, B, Z
Max. cable length 20 m
Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Function Wire colour
Shield -
Vdd Red
GND Blue
A+ Grey
B+ Green
Z+ White
A- Pink
B- Yellow
Z- Brown
RM44IC - Incremental, RS422A, 5 V
Output signals A, B, Z, A-, B-, Z- (RS422)
Max. cable length 50 m
Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Function Wire colour
Shield -
Vdd Red
GND Blue
A+ Grey
B+ Green
Z+ White
A- Pink
B- Yellow
Z- Brown

RM44SC - Absolute binary synchro-serial (SSI), RS422A, 5 V

SSI output code Natural binary
Data outputs Serial data (RS422A)
Data inputs Clock (RS422A)
Repeatability ≤0.07°
Max. cable length 100 m (at 1 MHz)
Resolution options
(counts per
revolution)
Maximum
speed (rpm)
Accuracy Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Function Wire colour
Shield -
Vdd Red
GND Blue
Clock+ White
Data+ Green
Clock- Brown
Data- Yellow
RM44SI - Absolute binary synchro-serial (SSI) + Incremental, RS422A, 5 V
SSI output code Natural binary
Data outputs Serial data (RS422)
Data inputs Clock (RS422)
Incremental outputs A, B, Z, A-, B-, Z- (RS422A)
Max. cable length 50 m
Resolution options
(positions/counts per
revolution)
Maximum
speed (rpm)
Accuracy Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Function Wire colour
Shield -
Vdd Red
GND Blue
A+ Grey
B+ Green
Z+ White
A- Pink
B- Yellow
Z- Brown
Clock+ Black
Data+ Grey/Pink
Clock- Violer
Data- Red/Blue
RM44Vx - Linear voltage output, 5 V
Nonlinearity 1 %
Max. cable length 20 m
Maximum speed 30,000 rpm
Connections
Function Wire colour
Shield -
Vdd Red
GND Orange
VOUT Black
Output type and electrical variant
φFS 360° 180° 90° 45°
CW VA VB VC VD
CCW VE VF VG VH
RM44IA - Incremental, push-pull, 24 V
Output signals A, B, Z, A-, B-, Z- (RS422A)
Max. cable length 20 m
Resolution options
(counts per
rev)
Maximum
speed (rpm)
Accuracy Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
 Connections
Function Wire colour
Shield  -
Vdd  Red
GND  Blue 
A+ Grey 
A-  Pink 
B+ Green
B-  Yellow 
Z+ White 
Z-  Brown 
RM44IB - Incremental, open collector NPN, 24 V
Output signals A, B, Z
Max. cable length 20 m
Resolution options
(counts per
rev)
Maximum
speed (rpm)
Accuracy Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Function Wire colour
Shield  -
Vdd  Red
GND  Blue 
A+ Grey 
A-  Pink 
B+ Green
B-  Yellow 
Z+ White 
Z-  Brown 
RM44IG - Incremental, RS422 (5 V), 24 V 
Output signals A, B, Z, A-, B-, Z- (RS422A)
Max. cable length 20 m (5 V)
Resolution options
(counts per
rev)
Maximum
speed (rpm)
Accuracy Hysteresis
128, 256 60,000 ±0.7° 0.45°
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Function Wire colour
Shield  -
Vdd  Red
GND  Blue 
A + Grey 
A-  Pink 
B + Green
B-  Yellow 
Z + White 
Z-  Brown 
RM44Ux – Commutation + incremental output
Accuracy ±0.5°
Incremental outputs A, B, Z, A-, B-, Z- (RS422)
Incremental resolution 256, 320, 400, 500, 512, 800, 1,000, 1,024, 1,600, 2,000, 2,048, 4,096, 8,192 cpr
Commutation outputs U, V, W (±24 mA output drive)
Number of poles for commutation outputs 2, 4, 6, 8, 10, 12, 14, 16
RM44AC – Analogue sinusoidal outputs, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA
RM44IE - Incremental, open collector, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA (not loaded)
Maximum output load 20 mA
RM44IC - Incremental, RS422A, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 35 mA

RM44SI - Absolute binary synchro-serial (SSI) + Incremental, RS422A, 5 V

Power supply Vdd = 5 V ± 5%
Power consumption 35 mA

RM44SC - Absolute binary synchro-serial (SSI), RS422A, 5 V

Power supply Vdd = 5 V ± 5%
Power consumption 35 mA

RM44V - Linear voltage output, 5 V

Power supply Vdd = 5 V ± 5%
Power consumption 26 mA (not loaded)
Output voltage 0 V to Vdd
Output loading Max. 10 mA

RM44IA - Incremental, push-pull, 24 V

Power supply Vdd = 8 V to 26 V
Power consumption 50 mA – at 24 V
Max. output load 30 mA

RM44IB - Incremental, open collector NPN, 24 V

Power supply Vdd = 8 V to 26 V
Power consumption 50 mA - at 24 V
Max. output load 20 mA

RM44IG - Incremental, RS422 (5 V), 24 V

Power supply Vdd = 8 V to 26 V
Power consumption 50 mA - at 24 V
Max. output load 20 mA
RM44Ux – Commutation + incremental output
Power supply Vdd = 5 V ± 10 %
Power consumption 40 mA (not loaded)
All output types
Cable

Outside diameter 5 mm

Mass

Encoder unit 1 m cable (no connector) IP64 112 g, IP68 129 g. Magnetic actuator <2 g

All output types

Humidity
(for IP64 version)

Storage 95% maximum relative humidity (non-condensing) (IEC 61010-1)

Operating 80% maximum relative humidity (non-condensing) (IEC 61010-1)

Acceleration

Operating 500 m/s2  BS EN 60068-2-7:1993 (IEC 68-2-7:1983)

Shock (non-operating)

1000 m/s2, 6 ms, 1/2 sine  BS EN 60068-2-27:1993 (IEC 68-2-27:1987)

Vibration (operating)

100 m/smax at 55 to 2000 Hz BS EN 60068-2-6:1996 (IEC 68-2-6:1995)

EMC compliance BS EN 61326
Environmental sealing IP64 (IP68 optional) BS EN 60529
RM44AC – Analogue sinusoidal outputs, 5 V
Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IE - Incremental, open collector, 5 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IC - Incremental, RS422A, 5 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44SC - Absolute binary synchro-serial (SSI), RS422A, 5 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44SI - Absolute binary synchro-serial (SSI) + Incremental, RS422A, 5 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44V - Linear voltage output, 5 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IA - Incremental, push-pull, 24 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IB - Incremental, open collector NPN, 24 V

Operating temperature.

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IG - Incremental, RS422 (5 V), 24 V

Operating temperature.

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44Ux – Commutation + incremental output
Operating temperature -40 °C to +125 °C

Features

  • Easy to install - with self locating design
  • Low cost for OEM integration
  • Fully sealed to IP68
  • High reliability from proven non-contact sensing technology
  • Available with 5 V or 24 V power supply
  • RoHS compliant (lead free)

Buy products by choosing the specificationsClick here to choose the specifications

Loading configurator...
Delivery time up to: 10 working days

Total price:

$13.02

Availability: In stock

More than 25 pcs or need technical assistance? Contact for quote.