RM44 + RE58 magnetic shaft encoder

RM44 + RE58  magnetic shaft encoder

More Views

The RE58 is a modular bearing/shaft encoder system that has been designed for easy integration to existing 58 mm synchro flange and clamp applications.

 

The modular design combines the benefits of the non-contact OnAxis™ magnetic encoder technology with existing industrial encoder designs. The non-contact RM44 encoder used on the back of the bearing/shaft assembly provides ultimate reliability in harsh environmental conditions where other encoders would fail. Even if the bearing/shaft fails it can be easily replaced without damaging the RM44 encoder. The RM44 encoder offers a wide range of output options including incremental, absolute and analogue protocols with up to 13 bit (8192 counts per revolution) resolution.

 

RM44AC – Analogue sinusoidal outputs, 5 V
Outputs

Signal amplitude 2 ± 0.2 Vpp

Signal offset         Vdd/2 ± 5 mV

Max. output frequency 1 kHz
Max. cable length  3 m
Maximum speed 60,000 rpm
Internal serial impedance 720 Ω
Connections
Function Wire colour
Shield -
Vdd  Red
GND Orange 
VA Black 
VB Brown 

 

RM44IE - Incremental, open collector, 5 V
Resolution

32, 64 ppr (128, 256 cpr)

Output signals A, B, Z
Max. cable length  20 m
Maximum speed 60,000 rpm
Accuracy ±0.7°
Hysteresis

0.45°

Connections
Function Wire colour
Shield -
Vdd  Red
GND Blue
A Grey 
B Green
Z White
RM44IC - Incremental, RS422, 5 V
Output signals A, B, Z, A-, B-, Z- (RS422)
Max. cable length 50 m
Edge separation 1 μs minimum
Resolution options
(cpr)
Maximum
speed (rpm)
Accuracy Hysteresis
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Pin Nr. Function Wire colour
1 Shield -
2 Z White
3 B Green
4 A Grey
5 Vdd Red
6 Z- Brown
7 B- Yellow
8 A- Pink
9 GND Blue

RM44SC - Absolute binary synchro-serial (SSI), RS422, 5 V

SSI output code Natural binary
Data outputs Serial data (RS422)
Data inputs Clock (RS422)
Repeatability ≤0.07°
Max. cable length 100 m (at 1 MHz)
Resolution options
(ppr)
Maximum
speed (rpm)
Accuracy Hysteresis
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
Pin Nr. Function Wire colour
1 Shield -
2 Clock White
3 Clock- Brown
4 NC -
5 Vdd Red
6 Data Green
7 Data- Yellow
8 NC -
9 GND Blue

 

RM44SI - Absolute binary synchro-serial (SSI) + Incremental, RS422, 5 V
SSI output code Natural binary
Data outputs Serial data (RS422)
Data inputs Clock (RS422)
Incremental outputs A, B, Z, A-, B-, Z- (RS422)
Max. cable length 50 m
Resolution options
(positions/cpr)
Maximum
speed (rpm)
Accuracy Hysteresis
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
Connections
  Function Wire colour
  Shield -
  Vdd Red
  GND Blue
Incremental A Grey
A- Pink
B Green
B- Yellow
Z White
Z- Brown
SSI Clock Black
Clock- Violet
Data Grey/Pink
Data- Red/Blue

 

RM44V - Linear voltage output, 5 V
Nonlinearity 1 %
Max. cable length 20 m
Maximum speed 30,000 rpm
Connections
Function Wire colour
Shield -
Vdd Red
GND Orange
VOUT Black
Output type and electrical variant
φFS 360° 180° 90° 45°
CW VA VB VC VD
CCW VE VF VG VH

 

RM44IA - Incremental, push-pull, 24 V
Output signals A, B, Z, A-, B-, Z- (RS422)
Max. cable length 20 m
Edge separation min. 1 µs
Resolution options
(cpr)
Maximum
speed (rpm)
Accuracy Hysteresis
320, 400, 500, 512 30,000 ±0.7° 0.18°
800, 1,000, 1,024 20,000 ±0.5° 0.18°
1,600, 2,000, 2,048 10,000 ±0.5° 0.18°
4,096 5,000 ±0.5° 0.18°
8,192 2,500 ±0.5° 0.18°
 Connections
Functuon Wire colour
Shield  -
Vdd  Red
GND  Blue 
Grey 
A-  Pink 
Green
B-  Yellow 
White 
Z-  Brown 

 

RM44IB - Incremental, open collector NPN, 24 V
Output signals A, B, Z
Resolution 32, 64 ppr (128, 256 cpr)
Max. cable length 20 m
Connections
Function Wire colour
Shield -
Vdd Red
GND Blue
A Grey
B Green
Z White
RM44AC – Analogue sinusoidal outputs, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA
RM44IE - Incremental, open collector, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 13 mA (not loaded)
Maximum output load 20 mA
RM44IC - Incremental, RS422, 5 V
Power supply Vdd = 5 V ± 5%
Power consumption 35 mA

RM44SI - Absolute binary synchro-serial (SSI) + Incremental, RS422, 5 V

Power supply Vdd = 5 V ± 5%
Power consumption 35 mA

RM44SC - Absolute binary synchro-serial (SSI), RS422, 5 V

Power supply Vdd = 5 V ± 5%
Power consumption 35 mA

RM44SI - Absolute binary synchro-serial (SSI) + Incremental, RS422, 5 V

Power supply Vdd = 5 V ± 5%
Power consumption 35 mA

RM44V - Linear voltage output, 5 V

Power supply Vdd = 5 V ± 5%
Power consumption 20 mA (not loaded)
Output voltage 0 V to Vdd
Output loading Max. 10 mA

RM44IA - Incremental, push-pull, 24 V

Power supply Vdd = 8 V to 26 V
Power consumption 50 mA – at 24 V
Max. output load 30 mA

RM44IB - Incremental, open collector NPN, 24 V

Power supply Vdd = 8 V to 26 V
Power consumption 25 mA
Max. output load 20 mA
All output types
Cable

Outside diameter 5 mm

Mass

Encoder unit 1 m cable (no connector) IP64 112 g, IP68 129 g. Magnetic actuator <2 g

 

Tables of expected bearing life ratings in hours

RE58A10

Speed
(rpm)

Radial load
10 N

Radial load
20 N

Radial load
30 N

Radial load
40 N

Radial load
50 N

Radial load
60 N

Radial load
70 N

Radial load
80 N

500  4,985,733 3,174,333 2,144,167 1,515,633 1,110,633 837,967 647,733 510,967
1,000  2,492,867 1,587,167 1,072,083 757,817 555,317  418,983 323,867 255,483
2,000  1,246,433 793,583 536,042 378,908 277,658  209,492 161,933 127,742
5,000 498,573  317,433 214,417 151,563 111,063  83,797 64,773 51,097
10,000  249,287 158,717 107,208 75,782 55,532  41,898 32,387 25,548
12,000  207,739 132,264 89,340 63,151 46,276 34,915 26,989 21,290
Maximum recommended shaft loads radial 80N, axial 40N

 

RE58B06

Speed
(rpm)

Radial load
10 N

Radial load
15 N

Radial load
20 N

Radial load
25 N

Radial load
30 N

500 1,697,000 1,041,367 684,300 473,500 341,100
1,000  848,500 520,683 342,150 236,750 170,550
2,000  424,250 260,342 171,075 118,375 85,275
5,000 169,700 104,137 68,430 47,350 34,110
10,000  84,850 52,068 34,215 23,67 17,055
15,000  56,567 34,712 22,810 15,783 11,370
20,000 42,425 26,034 17,108 11,838 8,528
Maximum recommended shaft loads

radial 30N, axial 15N

 

RE58C10

Speed
(rpm)

Radial load
10 N

Radial load
20 N

Radial load
30 N

Radial load
40 N

Radial load
50 N

Radial load
60 N

500 6,656,767 3,483,867 2,046,033 1,302,133 879,300 621,400
1,000  3,328,383 1,741,933 1,023,017 651,067 439,650 310,700
2,000  1,664,192 870,967 511,508 325,533 219,825 155,350
5,000 665,677 348,387 204,603 130,213 87,930 62,140
10,000  332,838 174,193 102,302 65,107 43,965 31,070
12,000  277,365 145,161 85,251 54,256 36,638 25,892
Maximum recommended shaft loads radial 60N, axial 30N
All output types

Humidity
(for IP64 version)

Storage 95% maximum relative humidity (non-condensing) (IEC 61010-1)

Operating 80% maximum relative humidity (non-condensing) (IEC 61010-1)

Acceleration

Operating 500 m/s2  BS EN 60068-2-7:1993 (IEC 68-2-7:1983)

Shock (non-operating)

1000 m/s2, 6 ms, 1/2 sine  BS EN 60068-2-27:1993 (IEC 68-2-27:1987)

Vibration (operating)

100 m/smax at 55 to 2000 Hz BS EN 60068-2-6:1996 (IEC 68-2-6:1995)

EMV compliance BS EN 61326
Environmental sealing IP64 (IP68 optional) BS EN 60529
RM44AC – Analogue sinusoidal outputs, 5 V
Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IE - Incremental, open collector, 5 V

Operating temperature

Extended operating
temperature

0 °C to +70 °C

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IC - Incremental, RS422, 5 V

Operating temperature

Extended operating 
temperature

-25 °C to +85 °C 

-40 °C to +125 °C (IP64)

RM44SC - Absolute binary synchro-serial (SSI), RS422, 5 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44SI - Absolute binary synchro-serial (SSI) + Incremental, RS422, 5 V

Operating temperature

Ext. operat. temp

-25 °C to +85 °C 

-40 °C to +125 °C (IP64)

RM44V - Linear voltage output, 5 V

Operating temperature

-40 °C to +125 °C (IP64)

-40 °C to +85 °C (IP68)

RM44IA - Incremental, push-pull, 24 V

Operating temperature

-40 °C to +85 °C

RM44IB - Incremental, open collector NPN, 24 V

Operating temperature

Ext. operat. temp.

0 °C to +70 °C

-40 °C to +85 °C (IP68)

Features

  • Standard 58 mm diameter flange options
  • Robust modular design
  • Industry standard absolute, incremental and analogue output options
  • Resolutions to 13 bit (8192 counts per revolution)
  • Easy to service

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 10 days

Total price:

$13.02

Availability: In stock

More than 25 pcs or need technical assistance? Contact for quote.