개요
The RM44 and RMF44 redundant are non-contact magnetic encoders with two independent outputs, no common connections between two devices. The redundancy is realized only on the sensor and driver side. The encoders use only one magnet (D7xH4 mm). The encoders are suitable for demanding applications that require a higher level of safety.
*This is preliminary product information and as such is subject to change.
기능
- Accuracy to ±0.5°
- Dual incremental outputs
- Resolution up to 4,096 cpr
- 5 V power supply versions
- High speed
이점
- Redundancy for safety applications
- Industry standard output formats
- Excellent degree of protection to IP68 (for RM44)
- For high volume OEM applications
Contact us
제품 데이터
시스템
엔코더 유형
Incremental (for other outputs contact RLS)
판독 유형
로터리
최대 분해능
12비트
정확도
최대 ±0.5°
최대 속도
30,000 RPM
전기
공급 전압
5 V
전류 소모
Typ. 30mA for each encoder
출력
Encoder 1: A B Z, RS422 line driver
Encoder 2: A B Z, RS422 line driver
Encoder 2: A B Z, RS422 line driver
기계
엔코더 하우징 소재
Zamak
자석 소재
SmCo (Sm2Co17), NiCuNi 코팅
최대 케이블 길이
10 m
환경
EMC 준수
EN 61326
IP 보호
Up to IP68
온도
Operating: RM: –40 °C to +125 °C (IP64), RM: –40 °C to +85 °C (IP68)
Operating: RFM: –40 °C to +125 °C (without connector), RFM: –40 °C to +105 °C (with connector)
Operating: RFM: –40 °C to +125 °C (without connector), RFM: –40 °C to +105 °C (with connector)