Since the exhibition SPS (Nuremberg, Germany) has been canceled, we have decided to present our new product innovations to you online - via our website.
In this news you will find the latest information about the product solutions we wanted to present at SPS. Take advantage of the comfort and safety of your office or home office to learn about the latest technology from RLS encoders.
We can be reached by email sales@rls.si or +386 1 5272 100.
Download RLS company catalogue.
What’s new
HiLin™ High-accuracy Linear Magnetic Encoder System
The HiLin series of high accuracy magnetic encoders is a family of linear incremental systems suitable for a variety of demanding applications. The incremental encoder system consists of a compact sealed readhead and a separate magnetic scale.
Features and benefits
- Resolutions down to 0.1 μm
- Low hysteresis: ≤1 μm
- Low interpolation error (SDE): ±1.5 μm
- High travel speed (25.28 m/s with 1 μm resolution)
- Wide operating temperature range from –40 °C to +75 °C
- Suitable for applications in very demanding environments
- Unique, periodic or distance-coded reference mark
HiLin™ High-accuracy Linear Magnetic Encoder System
SpinCo™ Incremental Magnetic Encoder System
SpinCo™ is an incremental magnetic encoder system designed for use as primary position and speed feedback sensor for machine tool spindles.
Features and benefits
- Speeds up to 55,000 rpm
- From 50 to 556 sin/cos periods per revolution
- ABZ digital incremental outputs with up to 4,096 steps per sin/cos period
- IP67 protection
- 広い取付け公差
SpinCo™ Incremental Magnetic Encoder System
Coming soon
AksIM-2™ Big Ring Encoder
AksIM-2™ Big Ring Encoder is an extension to AksIM-2 family of encoders. It consists of an AksIM-2 readhead and axially magnetized rings with various outer diameters from 115 mm to 150 mm. The high performance non-contact off-axis absolute rotary encoder is designed for applications with limited installation space. The low profile readhead detects and evaluates the magnetic field of a thin magnetized ring.
Features and benefits
- True absolute, high accuracy
- Low profile
- Resolution to 21 bits
- Large inner diameter
- Excellent repeatability
- Immunity to external magnetic fields
- Wide temperature range
AksIM-2™ Big Ring Encoder
LF11 Absolute Linear Magnetic Encoder System
LF11 is a board-level absolute linear magnetic encoder system designed for motion control applications as a position and velocity control loop element. The miniature design and low weight of the encoder system make it suitable for applications with limited space in relatively clean environments.
Features and benefits
- 真のアブソリュートシステム
- Suitable for highly dynamic control loops
- Small footprint 50 × 12 × 5 mm
- Resolutions up to ∿0.244 µm
- Axis lengths up to 16.3 m
- Speeds up to 7 m/s at 0.976 µm resolution
- Compatible with RLS absolute magnetic scale AS10 and track system
LF11 Absolute Linear Magnetic Encoder System
LA12 Absolute Magnetic Encoder with Mitsubishi, Yaskawa and Fanuc Serial Communications
LA12 is a true absolute magnetic encoder system designed for motion control applications as a position and velocity control loop feedback element. The encoder readhead is sealed to IP67 providing reliable and robust operation with high resolution.
Features and benefits
- 真のアブソリュートシステム
- Fanuc, Mitsubishi and Yaskawa serial communication protocols (Half-Duplex, RS-485)
- 頑丈な設計
- Great EMC compatibility
- IP67 sealing
- Speeds up to 7 m/s
- Resolutions up to ∿0.244 µm
LA12 Absolute Magnetic Encoder
LinACE™ Flat-Board InAxis Linear Absolute Magnetic Shaft Encoder
LinACE™ Flat-Board is a board-level absolute linear magnetic encoder system designed for motion control applications as a position and velocity control loop element. The readhead length only 30 mm and low weight of the encoder system make it suitable for applications with limited space.
Features and benefits
- Non-contact technology for high reliability
- Absolute position upon power-on
- Resolutions up to 0.5 μm
- Measuring lengths up to 300 mm
- Excellent resistance to stray magnetic fields
- Stable across temperature
- Small footprint 30 × 25 × 8.5 mm
LinACE™ Flat-Board