Encoder Technology - SATI for use with OnAxis products

SATI stands for Stand Alone Trimming Interface. This is a stand-alone device with calibration and zeroing functions which eliminate the need for a reference encoder and works with dedicated AM4096-based encoders. SATI interface improves the encoder accuracy to +/-0.2°.

Encoder Technology - HiLin

HiLin is the best performance linear incremental magnetic encoder for use in harsh environments. The encoder system consists of a readhead and a scale. The readhead is available in incremental output format. There are three different scale options available and each of them has its advantages compared to the other.

Encoder Technology - LinACE™

LinACE™は、サーボ機構にトランスデューサとして組み込めるよう設計された、堅牢性の極めて高い円筒形状のリニアアブソリュートエンコーダシステムです。優れた分解能と繰り返し精度で高精度測定を可能にします。

LinACE™ with digital outputs vs. LVDT sensor

LinACE™ has a similar design to LVDT transducers. However, it is not an LVDT type transducer.

LinACE™ vs. magnetostrictive encoders with SSI output

LinACE™ has a similar design to magnetostrictive transducers. However, it is not an magnetostrictive type transducer.