SATI01 Stand Alone Trimming Interface

SATI01 Stand Alone Trimming Interface

More Views

SATI stands for Stand Alone Trimming Interface. The interface optimizes the encoder absolute position error after installation. The trimming is performing while the magnet is rotating. It allows the trimming of the encoders made with AM4096.


IDC connector pin assignment

Pin nr. Signals
1 Vdd
2 GND
3 SDA (TWI)
4 SCL (TWI)
5 CAL trigger*
6 ZERO trigger*
7 B0 output**
8 B1 output**
9 B2 output**
10 GND

* Trigger is digital input, a high to low pulse with minimal width of 20 ms.
** Digital status outputs, see data sheet.

Features

  • Stand alone device
  • Require external power supply
  • TWI connections to encoder: 4 contacts (Vdd,Gnd, SDA, SCL)
  • Digital inputs for external triggering
  • Two functions realized by two pushbuttons or external triggering: Trimming the sensor and Setting the encoder Zero position
  • Three status LEDs
  • Digital outputs for device status

Buy products by choosing the specificationsClick here to choose the specifications

Lead time up to: 10 working days

Total price:

$286.48

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.

Your product selection is not complete.