Radial ring MR324E Features and compatibility

Outer diameter

325.1 ±0.2 mm

Inner diameter

240 mm

Installation diameter

280 G7 mm

Height

10 ±0.1 mm

Mass

2,200 g

Pole length

2 mm

Number of poles

512

Moment of inertia

46,000 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.4305 / AISI 304

Hub thermal expansion coefficient (CTE)

16 × 10-6 K-1

Type of reference

Unique or DCRM

Basic increment of distance coded reference mark

68 mm / 24°

Compatibility

LM10, LM13

Yes

RLM, RLC2IC, RLC2HD, RLB, LM15

No

Protection cover option

Yes