Radial ring MR162Q Features and compatibility

Outer diameter

161.7 ±0.1 mm

Inner diameter

143 H7 mm

Height

12 ±0.1 mm

Mass

368 g

Pole length

2 mm

Number of poles

256

Moment of inertia

220,000 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.4104 / AISI 430

Hub thermal expansion coefficient (CTE)

10 × 10-6 K-1

Type of reference

Unique or DCRM*

Basic increment of distance coded reference mark

64 mm / 45°

Compatibility

LM10, LM13, RLM, RLC2IC, RLC2HD, RLB

Yes

LM15

No

Protection cover option

Yes

 * Reference mark option only available with RLM and RLC2HD readheads.