Radial ring MR100F Features and compatibility

Outer diameter

100.5 ± 0.1 mm

Inner diameter

84.77 ± 0.05 mm

Height

8.65 ± 0.1 mm

Mass

40 g

Pole length

2 mm

Number of poles

160

Moment of inertia

90,760 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.0312 + Zn 4 µm

Hub thermal expansion coefficient (CTE)

11 × 10-6 K-1

Type of reference

Unique or DCRM*

Basic increment of distance coded reference mark

40 mm / 45°

Compatibility

LM10, LM13, RLM, RLC2IC,
RLC2HD, RLB

Yes

LM15

No

Protection cover option

No