Radial ring MR080R Features and compatibility

Outer diameter

80.3 ±0.1 mm

Inner diameter

74 mm

Installation diameter

76.1 ±0.02

Height

11 ±0.1 mm

Mass

35 g

Pole length

2 mm

Number of poles

128

Moment of inertia

50,900 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.4021 / AISI 420

Hub thermal expansion coefficient (CTE)

11 × 10-6 K-1

Type of reference

Unique or DCRM*

Basic increment of distance coded reference mark

64 mm / 90°

Compatibility

LM10, LM13, RLM, RLC2IC, RLC2HD, RLB

Yes

No

LM15

No

Yes

Protection cover option

Yes

 * Reference mark option only available with RLM and RLC2IC readheads.