Outer diameter |
47.5 ±0.1 mm |
|
Inner diameter |
40 ±0.1 mm |
|
Installation diameter |
44 +0.02 mm |
|
Height |
5.5 ±0.1 mm |
|
Mass |
10 g |
|
Pole length |
2 mm |
5 mm |
Number of poles |
76 |
30 |
Moment of inertia |
4,500 gmm2 |
|
Material of magnetic layer |
HNBR + ferrite |
|
Hub material |
EN1.4016 / AISI 430 |
|
Hub thermal expansion coefficient (CTE) |
10 × 10-6 K-1 |
|
Type of reference |
Unique * |
|
Compatibility |
||
LM10, LM13, RLM, RLC2IC, RLC2HD, RLB |
Yes |
|
LM15 |
No |
|
Protection cover option |
No |
*Reference mark option not available with LM10/13/15, RLB and RLC2HD readheads.