Radial ring MR040E Features and compatibility

Outer diameter

40.8 ± 0.1 mm

Inner diameter

30 H7 mm

Height

10 ± 0.1 mm

Mass

40 g

Pole length

2 mm

5 mm

Number of poles

64

26

Moment of inertia

11,850 gmm2

Material of magnetic layer

HNBR + ferrite

Hub material

EN1.4021 / AISI 420

Hub thermal expansion coefficient (CTE)

11 × 10-6 K-1

Type of reference

Unique or DCRM* 

Basic increment of distance coded reference mark

32 mm / 90° NA

Compatibility

LM10, LM13, RLM, RLC2IC, RLC2HD, RLB

Yes

No

LM15

No

Yes

Protection cover option

Yes


* Reference mark option (including DCRM) not available with RLB and RLC2HD readheads.