Overview
The robust RLS magnetic rings consist of a vulcanised elastoferrite layer securely attached to a steel hub. The elastoferrite layer is magnetised with 2 mm or 5 mm long alternating magnetic poles which form an incremental magnetic pattern.
Additionally, reference mark magnetic signature can be added to incremental magnetic pattern. Unique, multiple or distance coded reference marks are available.
Features
- Radial rings
- Excellent dirt immunity
- Bi-directional reference mark
- High reliability from proven noncontact sensing technology